P1000A-F
Feedback potentiometer 1 kΩ
Recommendation: wiring as a voltage divider. Please note the information in the data sheet.
- List price
- 786.00 AED
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
- Connection Potentiometer
- Cable 1 m, 3 x 0.75 mm² halogen-free
- Protection category
- IP54
- Degree Of Protection NEMA
- 346
- Ambient Temperature
- -30...50°C [-22...122°F]