SN2-C7/300
Auxiliary switch 2x SPDT cable length 3 m
A ZSN-B or ZSN-BF bracket is required for mounting
- List price
- 597.00 AED
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Details
Specifications
- Auxiliary switches
- 2x SPDT
- Connection Auxilary Switch
- Cable 3 m, 6 x 0.75 mm²
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]