EF24A-SR

Rotary actuator fail-safe, 30 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54

List price
3,289.00 AED
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
IND-EFB

End stop indicator, for EF..A

List price: 36.00 AED
Your price: ...

K7-2

Shaft clamp reversible, for central mounting, for damper shafts Ø12.7 / 19.0 / 25.4 mm

List price: 113.00 AED
Your price: ...

K9-2

Shaft clamp reversible, clamping range Ø12...26.7 mm

List price: 181.00 AED
Your price: ...

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 68.00 AED
Your price: ...

KG8

Ball joint suitable for damper crank arm KH8

List price: 58.00 AED
Your price: ...

KH-EFB

Actuator arm Slot width 8.2 mm

List price: 112.00 AED
Your price: ...

KH10

Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm

List price: 112.00 AED
Your price: ...

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

List price: 63.00 AED
Your price: ...

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 240.00 AED
Your price: ...

ZF15-NSA

Form fit insert, 15x15 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: 460.00 AED
Your price: ...

ZF15-NSA-F

Form fit insert, 15x15 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 460.00 AED
Your price: ...

ZG-EFB

Mounting kit for linkage operation for flat and side installation

List price: 321.00 AED
Your price: ...

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

List price: 23.00 AED
Your price: ...

Electrical accessories

SGA24

Positioner for wall mounting

List price: 531.00 AED
Your price: ...

SGE24

Positioner for built-in mounting

List price: 531.00 AED
Your price: ...

SGF24

Positioner for front-panel mounting

List price: 375.00 AED
Your price: ...

Z-UIC

Signal converter voltage/current 100 kΩ Supply AC/DC 24 V

List price: 1,025.00 AED
Your price: ...
Details

Specifications

Angle of rotation
95
Control type
DC 2...10 V
Degree of protection
IP54
Direction of rotation (fail-safe)
Selectable by mounting L/R
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Mechanical interface
Universal shaft clamp 12...26.7 mm
Power consumption (holding)
4.5 W
Power consumption (running)
7 W
Running time (fail-safe)
<20 s
Running time (motor)
150 s / 90°
Torque
30 Nm
Voltage AC/DC
AC/DC 24 V