• General Terms and Conditions
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
    Navigation_Teaser_1

    Investor Relations

    • Equity Story
    • Financial Summary
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
    Navigation_Teaser_2
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
    • Turkey
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
    • Turkey
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
    • General Terms and Conditions
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
    Navigation_Teaser_1

    Investor Relations

    • Equity Story
    • Financial Summary
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
    Navigation_Teaser_2
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
  2. Actuators
  3. Fast Running Actuators

SMQ24G-SR



Learn more
Back to product category
SMQ24G-SR

SMQ24G-SR

Rotary actuator, 16 Nm, AC/DC 24 V, 2...10 V, 7 s, IP66/67

List price
3,865.00 AED
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

List price: 600.00 AED
Your price: ...
Add to Project List
Z-KB-PG11

Z-KB-PG11

Cable gland for cable diameter ø4...10 mm

List price: 49.00 AED
Your price: ...
Add to Project List

Electrical accessory

P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 548.00 AED
Your price: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 548.00 AED
Your price: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 548.00 AED
Your price: ...
Add to Project List
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 617.00 AED
Your price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 720.00 AED
Your price: ...
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 720.00 AED
Your price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 515.00 AED
Your price: ...
Add to Project List
HH24-MG

HH24-MG

Heater, with mechanical humidistat

Please contact your local Belimo representative for ordering.
HT24-MG

HT24-MG

Heater, with adjustable thermostat

Please contact your local Belimo representative for ordering.
S2A GR

S2A GR

Auxiliary switch 2x SPDT add-on, grey

List price: 506.00 AED
Your price: ...
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 1,400.00 AED
Your price: ...
Add to Project List

Tools

ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 445.00 AED
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 149.00 AED
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
15 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
26 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm², halogen-free
Torque
16 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked (under protective housing)
Angle of rotation
95°
Running time (motor)
7 s / 90°
Mechanical interface
Universal shaft clamp 12...26.7 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-30...40°C [-22...104°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)