CH24-SR-R60.2

Linear actuator, 125 N, AC/DC 24 V, 2...10 V, 380 s, Stroke 60 mm, IP54, Y = 0 V: extended
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM / VDI

BIM / Revit

VDI 3805

Accessories

Mechanical accessories

Z-AS2

End stop kit, for LH..A / CH..
Multipack 20 pcs.

List price: 300.00 AED
Your price: ...

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

List price: 69.00 AED
Your price: ...

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.

List price: 80.00 AED
Your price: ...

Z-FKCH

Spring bracket, for CH..
Multipack 20 pcs.

List price: 100.00 AED
Your price: ...

Z-KS2

Coupling piece M6

List price: 188.00 AED
Your price: ...

Z-MA

Gear disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List price: 440.00 AED
Your price: ...
Details

Specifications

Control type
DC 2...10 V
Degree of protection
IP54
Direction of rotation (motor)
Y = 0 V: extended
Electrical connection
Cable
Fail-safe function
Non fail-safe
Force
125 N
Manual override
With magnet
Power consumption (holding)
0.5 W
Power consumption (running)
1 W
Running time (motor)
380 s / 100 mm
Stroke
60 mm
Voltage AC/DC
AC/DC 24 V