GM230A-TP

Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 150 s, IP54, Terminals

List price
1,505.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

Accessories

Mechanical accessories

AH-GMA

Actuator arm for standard shaft clamp

List price: 96.00 AED
Your price: ...

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 68.00 AED
Your price: ...

KH10

Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm

List price: 112.00 AED
Your price: ...

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 240.00 AED
Your price: ...

Z-GMA

Base plate extension for GM..A to GM..

List price: 40.00 AED
Your price: ...

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

List price: 200.00 AED
Your price: ...

Z-TP

Terminal protection IP54
Multipack 20 pcs.

List price: 860.00 AED
Your price: ...

ZG-GMA

Mounting kit for linkage operation for flat installation

List price: 314.00 AED
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 401.00 AED
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 401.00 AED
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 401.00 AED
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 401.00 AED
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 401.00 AED
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 401.00 AED
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 245.00 AED
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 329.00 AED
Your price: ...

Not categorised

P200A

Feedback potentiometer 200 Ω add-on

List price: 401.00 AED
Your price: ...
Details

Specifications

Angle of rotation
95
Control type
Open/close
Degree of protection
IP54
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Mechanical interface
Universal shaft clamp reversible 12...26.7 mm
Power consumption (holding)
2.5 W
Power consumption (running)
5 W
Running time (motor)
150 s / 90°
Torque
40 Nm
Voltage AC/DC
AC 100...240 V