GM24A-MP

Rotary actuator, 40 Nm, AC/DC 24 V, MP-Bus, 150 s (75...290 s), IP54

List price
1,884.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

CAD data 3D

BIM / Revit

VDI 3805

System integration

Current documents

Software / Apps

Accessories

Mechanical accessories

AH-GMA

Actuator arm for standard shaft clamp

List price: 96.00 AED
Your price: ...

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 68.00 AED
Your price: ...

KH10

Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm

List price: 112.00 AED
Your price: ...

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 240.00 AED
Your price: ...

Z-GMA

Base plate extension for GM..A to GM..

List price: 40.00 AED
Your price: ...

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

List price: 200.00 AED
Your price: ...

ZG-GMA

Mounting kit for linkage operation for flat installation

List price: 314.00 AED
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 570.00 AED
Your price: ...

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 401.00 AED
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 401.00 AED
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 401.00 AED
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 401.00 AED
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 401.00 AED
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 401.00 AED
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 245.00 AED
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 329.00 AED
Your price: ...

SGA24

Positioner for wall mounting

List price: 531.00 AED
Your price: ...

SGE24

Positioner for built-in mounting

List price: 531.00 AED
Your price: ...

SGF24

Positioner for front-panel mounting

List price: 375.00 AED
Your price: ...

Z-UIC

Signal converter voltage/current 100 kΩ Supply AC/DC 24 V

List price: 1,025.00 AED
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 819.00 AED
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: 1,256.00 AED
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
List price: 325.00 AED
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 108.00 AED
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 2,069.00 AED
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: 3,072.00 AED
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 2,718.00 AED
Your price: ...

Not categorised

P200A

Feedback potentiometer 200 Ω add-on

List price: 401.00 AED
Your price: ...
Details

Specifications

Angle of rotation
95
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
Mechanical interface
Universal shaft clamp reversible 12...26.7 mm
Power consumption (holding)
1.6 W
Power consumption (running)
4.5 W
Running time (motor)
150 s / 90°
Running time motor variable
75...290 s
Torque
40 Nm
Voltage AC/DC
AC/DC 24 V