LH24A-MP300

Linear actuator, 150 N, AC/DC 24 V, MP-Bus, 150 s (70...270 s / 100 mm), Stroke 300 mm, IP54

List price
993.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

System integration

Current documents

Software / Apps

Accessories

Mechanical accessories

Z-AS2

End stop kit, for LH..A / CH..
Multipack 20 pcs.

List price: 300.00 AED
Your price: ...

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

List price: 69.00 AED
Your price: ...

Z-KS2

Coupling piece M6

List price: 188.00 AED
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 570.00 AED
Your price: ...

SGA24

Positioner for wall mounting

List price: 531.00 AED
Your price: ...

SGE24

Positioner for built-in mounting

List price: 531.00 AED
Your price: ...

SGF24

Positioner for front-panel mounting

List price: 375.00 AED
Your price: ...

Z-UIC

Signal converter voltage/current 100 kΩ Supply AC/DC 24 V

List price: 1,025.00 AED
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 819.00 AED
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: 1,256.00 AED
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
List price: 325.00 AED
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 108.00 AED
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 2,069.00 AED
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: 3,072.00 AED
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 2,718.00 AED
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
150 N
Manual override
With push-button, can be locked
Power consumption (holding)
1.3 W
Power consumption (running)
2.5 W
Running time (motor)
150 s / 100 mm
Running time motor variable
70...270 s / 100 mm
Stroke
300 mm
Voltage AC/DC
AC/DC 24 V