SH24A-MP300
Linear actuator, 450 N, AC/DC 24 V, MP-Bus, 150 s (150...600 s / 100 mm), Stroke 300 mm, IP54
- List price
- 1,572.00 AED
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
Mechanical accessories
Electrical accessories
Service tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 339.00 AED
Your price: ...
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 113.00 AED
Your price: ...
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 2,127.00 AED
Your price: ...
Details
Specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Force
- 450 N
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 1.4 W
- Power consumption (running)
- 3.5 W
- Running time (motor)
- 150 s / 100 mm
- Running time motor variable
- 150...600 s / 100 mm
- Stroke
- 300 mm
- Voltage AC/DC
- AC/DC 24 V