UM230Y-L.1
Rotary actuator, 1 Nm, AC 100...240 V, Open/close, 3-point, 22 s, IP20, Connector plug
Multipack 100 pcs.
- List price
- 35,000.00 AED
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
- Angle of rotation
- 180
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP20
- Electrical connection
- Connector plug
- Fail-safe function
- Non fail-safe
- Manual override
- No
- Mechanical interface
- Universal shaft clamp 6...12.7 mm
- Power consumption (holding)
- 1.5 W
- Power consumption (running)
- 2 W
- Running time (motor)
- 22 s / 90°
- Torque
- 1 Nm
- Voltage AC/DC
- AC 100...240 V