VLM24A-LP1
Rotary actuator, 5 Nm, AC/DC 24 V, Cloud, BACnet IP, Modbus TCP, 150 s (35...150 s), IP40
- List price
- 2,925.00 AED
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
Electrical accessories
Service tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 339.00 AED
Your price: ...
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 2,127.00 AED
Your price: ...
Details
Specifications
- Angle of rotation
- 95
- Control type
-
- BACnet IP
- Modbus TCP
- Cloud
- Degree of protection
- IP40, IP54 when using protective cap or protective grommet for RJ45 socket
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Mechanical interface
- Universal shaft clamp 6...20 mm
- Power consumption (holding)
- 3 W
- Power consumption (running)
- 3.5 W
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 35...150 s
- Torque
- 5 Nm
- Voltage AC/DC
- AC/DC 24 V