BE24-ST
Smoke control damper actuator, 40 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, Form fit 14x14 mm, IP54, Cable with connector plug
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
BKNE230-24
Communication and power supply unit for smoke control dampers actuators 24 V with connector
ZST-BS
Cable set with plug 0.5 m for communication and power supply unit
List price: 194.00 AED
Your price: ...
Product videos
Smoke development with and without mechanical smoke control
Mechanical smoke extraction systems with motorised smoke control dampers ensure that escape and rescue routes are kept free of smoke as long as possible.
Smoke spreading is effectively prevented to neighbouring zones and incoming fresh air delays flashover.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 12 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 18 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable with connector plug 1 m, 3x 0.75 mm², halogen-free
- Connection Auxilary Switch
- Cable with connector plug 1 m, 6x 0.75 mm², halogen-free
- Connection Plug
-
- Supply: 3-pole plug, suitable for BKNE230-24
- Auxiliary switch: 6-pole plug, suitable for BKNE230-24
- Torque
- 40 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With hand crank
- Angle of rotation
- 100
- Running time (motor)
- <60 s / 90°
- Mechanical interface
- Form fit 14x14 mm, continuous hollow shaft
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]