CQ24A-SZ
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 0.5...10 V, 75 s, IP40
- List price
- 476.00 AED
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
Mechanical accessories
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.
List price: 96.00 AED
Your price: ...
Details
Specifications
- Control type
- DC 0.5...10 V
- Degree of protection
- IP40
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With actuator (clicked out)
- Power consumption (holding)
- 0.3 W
- Power consumption (running)
- 0.3 W
- Running time (motor)
- 75 s / 90°
- Torque
- 1 Nm
- Voltage AC/DC
- AC/DC 24 V