CQK24A-MPL
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
- List price
- 742.00 AED
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
Mechanical accessories
Electrical accessories
Tools
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 131.00 AED
Your price: ...
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 2,460.00 AED
Your price: ...
Details
Specifications
- Control type
- Communicative
- Degree of protection
- IP40
- Direction of rotation (fail-safe)
- Fix deenergised closed (end stop NC = 0%)
- Electrical connection
- Cable
- Fail-safe function
- Fail-safe
- Manual override
- With actuator (clicked out)
- Power consumption (holding)
- 0.5 W
- Power consumption (running)
- 0.6 W
- Running time (fail-safe)
- 60 s
- Running time (motor)
- 75 s / 90°
- Torque
- 1 Nm
- Voltage AC/DC
- AC/DC 24 V