GV12-24-SR-T



GV12-24-SR-T

Large stroke actuator, 12000 N, AC/DC 24 V, 2...10 V, 82 s, Stroke 65 mm, IP65, Terminals

Please contact your local Sales Representative for ordering.
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
DC 2...10 V
Degree of protection
IP65
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Force
12000 N
Manual override
Temporary with handwheel (non-rotating)
Power consumption (holding)
4.8 W
Power consumption (running)
65 W
Running time (motor)
82 s / 65 mm
Stroke
65 mm
Voltage AC/DC
AC/DC 24 V