Items in your download folder

Download folder is empty
item(s) in download folder

!

SRF24A-SZ-S2-5-O



SRF24A-SZ-S2-5-O

Rotary actuator fail-safe NO, 20 Nm, AC/DC 24 V, 0.5...10 V, 90 s, 2 x SPDT, IP54, F05

List price
2,691.00 AED

Design data: Design data

  • Downloads
  • Details
Downloads

Documentation

CAD / BIM

BIM / Revit

CADENAS

Details

Specifications

Auxiliary switches
2 x SPDT
Control type
DC 0.5...10 V
Degree of protection
IP54
Direction of rotation (fail-safe)
Deenergised NO, valve open (A – AB = 100%)
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Power consumption (holding)
3 W
Power consumption (running)
5.5 W
Running time (fail-safe)
<20 s
Running time (motor)
90 s / 90°
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V