• General Terms and Conditions
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
    Navigation_Teaser_1

    Investor Relations

    • Equity Story
    • Financial Summary
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
    Navigation_Teaser_2
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
    • General Terms and Conditions
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
    Navigation_Teaser_1

    Investor Relations

    • Equity Story
    • Financial Summary
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
    Navigation_Teaser_2
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
  3. Valve Actuators

SVC24A-MP-TPC



Learn more
Back to product category
SVC24A-MP-TPC

SVC24A-MP-TPC

Globe valve actuator, 1500 N, AC/DC 24 V, MP-Bus, 2...10 V, 35 s (35...90 s), Stroke 20 mm, IP54, Terminals with cable

List price
3,417.00 AED
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
System integration

Current documents

  • Download
  • Download

Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

ZNV-C

ZNV-C

Spare coupling

List price: 88.00 AED
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 679.00 AED
Your price: ...
Add to Project List
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

List price: 659.00 AED
Your price: ...
Add to Project List
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 1,251.00 AED
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
Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: 2,017.00 AED
Your price: ...
Add to Project List
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 1,708.00 AED
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 445.00 AED
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 149.00 AED
Your price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 4,174.00 AED
Your price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 3,684.00 AED
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm² (Terminal 4 mm²)
Force
1500 N
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Manual override
With push-button, can be locked
Stroke
20 mm
Running time (motor)
35 s / 20 mm
Running time motor variable
35...90 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
0...50°C [32...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)