Items in your download folder

Download folder is empty
item(s) in download folder

!

SY5-24-3-T



SY5-24-3-T

Rotary actuator, 500 Nm, AC/DC 24 V, Open/close, 3-point, 35 s, 2 x SPDT, IP67, F10/F12, Terminals

List price
14,848.00 AED

Design data: Design data

  • Downloads
  • Details
Downloads

Documentation

CAD / BIM

BIM / Revit

CADENAS

Details

Specifications

Valve specifications

Angle of rotation
90

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
  • Open/close
  • 3-point
Degree of protection
IP67
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
Temporary with handwheel (non-rotating)
Power consumption (running)
179 W
Running time (motor)
35 s / 90°
Torque
500 Nm
Voltage AC/DC
AC/DC 24 V