HT230-3-S
Rotary actuator for mixing valves, 10 Nm, AC 230 V, 3-point, 140 s, 1x SPDT, IP40
- List price
- 1,273.00 AED
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
MS-NRC
Mounting kit for Honeywell/Centra DR..MA mixing valves
List price: 151.00 AED
Your price: ...
MS-NRC1
Mounting kit for Honeywell/Centra DRU.. mixing valves
List price: 576.00 AED
Your price: ...
MS-NRL
Mounting kit for Siemens/Landis&Stäfa mixing valves VCI/VBG/VBF
List price: 111.00 AED
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 3.5 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Auxiliary switches
- 1x SPDT
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 3x 0.75 mm²
- Torque
- 10 Nm
- Control type
- 3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Angle of rotation
- 90°
- Running time (motor)
- 140 s / 90°
- Protection category
- IP40