HT230-3-T
Rotary actuator for mixing valves, 10 Nm, AC 230 V, 3-point, 140 s, IP40, Terminals
- List price
- 1,122.00 AED
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
MS-NRC
Mounting kit for Honeywell/Centra DR..MA mixing valves
List price: 151.00 AED
Your price: ...
MS-NRC1
Mounting kit for Honeywell/Centra DRU.. mixing valves
List price: 576.00 AED
Your price: ...
MS-NRL
Mounting kit for Siemens/Landis&Stäfa mixing valves VCI/VBG/VBF
List price: 111.00 AED
Your price: ...
Electrical accessory
SNR2
Auxiliary switch 1x SPDT for 3-point HT actuators with screw terminals
List price: 215.00 AED
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 3.5 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø6...8 mm, 3-wire)
- Torque
- 10 Nm
- Control type
- 3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Angle of rotation
- 90°
- Running time (motor)
- 140 s / 90°
- Protection category
- IP40