AVK24A-MP-RE
Globe valve actuator fail-safe (RetroFIT+) NC/NO, 2000 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 32 mm, IP54, Terminals
- List price
- 9,303.00 AED
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
Electrical accessory
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
Belimo retrofit globe valve actuators. Suitable for your valves.
With the parameterisable globe valve actuators you will have everything on hand that you require for the motorisation of different globe valves. The Retrofit globe valve actuators from Belimo are equipped with a universal valve neck and valve stem adapter, suitable for use with valves from a wide variety of manufacturers from around the world. One hexagon allen key is sufficient for all installation and setting work. With the unique universal concept, you will save time, storage space and costs.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 5 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 9.5 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø4...10 mm)
- Force
- 2000 N
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Manual override
- With push-button
- Stroke
- 32 mm
- Running time (motor)
- 150 s / 32 mm
- Running time motor variable
- 90...150 s
- Running time (fail-safe)
- 35 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2