NRDVX24-3-T-CA
Short stroke actuator for Cazzaniga, 500 N, AC 24 V, 3-point, 140 s, Stroke 5.5 mm, IP40, Terminals
- List price
- 1,029.00 AED
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Electrical accessory
SNR2
Auxiliary switch 1x SPDT for 3-point HT actuators with screw terminals
List price: 196.00 AED
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 24 V
- Power consumption (running)
- 1.5 W
- Power Consumption For Wire Sizing
- 1.5 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø6...8 mm, 3-wire)
- Force
- 500 N
- Control type
- 3-point
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Stroke
- 5.5 mm
- Running time (motor)
- 140 s / 5.5 mm
- Protection category
- IP40