NRDVX24-SR-T-SI
Short stroke actuator for Siemens, 500 N, AC/DC 24 V, 0...10 V, 140 s, Stroke 5.5 mm, IP40, Terminals
- List price
- 1,457.00 AED
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1 W
- Power Consumption For Wire Sizing
- 2.5 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø6...8 mm, 4-wire)
- Force
- 500 N
- Control type
- DC 0...10 V
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Stroke
- 5.5 mm
- Running time (motor)
- 140 s / 5.5 mm
- Protection category
- IP40