Items in your download folder

Download folder is empty
item(s) in download folder

!

NRD230-3-SI

Short stroke actuator for Siemens, 500 N, AC 230 V, 3-point, 140 s, Stroke 5.5 mm, IP40, Cable

List price
752.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

BIM / Revit

Accessories

Electrical accessories

SNR

Auxiliary switch 1 x SPDT for 3-point HT actuators with cable connection

List price: 133.00 AED
Your price: ...
Details

Specifications

Control type
3-point
Degree of protection
IP40
Electrical connection
Cable
Fail-safe function
Non fail-safe
Force
500 N
Movement type
Linear
Power consumption (running)
3.5 W
Protection category
IP40
Running time
100...150 s
Running time (motor)
140 s / 5.5 mm
Stroke
5.5 mm
Voltage AC/DC
AC 230 V