Items in your download folder

Download folder is empty
item(s) in download folder

!

RV24A-MF-RE

Globe valve actuator (Retrofit), 4500 N, AC/DC 24 V, MFT, 2...10 V, 150 s, Stroke 50 mm, IP54

List price
6,790.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Success stories

Accessories

Mechanical accessories

ZRV-301

Spacer ring for Sauter, stroke 50 mm

List price: 221.00 AED
Your price: ...

ZRV-302

Spacer ring for Siebe, stroke 50 mm

List price: 205.00 AED
Your price: ...

ZRV-303

Spacer ring for Johnson Control, stroke 50 mm

List price: 103.00 AED
Your price: ...

ZRV-304

Washer Sauter for Sauter, stroke 50 mm

List price: 138.00 AED
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 510.00 AED
Your price: ...

Tools

MFT-C

Adapter for Service-Tool ZTH

List price: 1,370.00 AED
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 356.00 AED
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 119.00 AED
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 2,233.00 AED
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Belimo retrofit globe valve actuators. Suitable for your valves.

With the parameterisable globe valve actuators you will have everything on hand that you require for the motorisation of different globe valves. The Retrofit globe valve actuators from Belimo are equipped with a universal valve neck and valve stem adapter, suitable for use with valves from a wide variety of manufacturers from around the world. One hexagon allen key is sufficient for all installation and setting work. With the unique universal concept, you will save time, storage space and costs.

Details

Specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Force
4500 N
Movement type
Linear
Power consumption (holding)
1.5 W
Power consumption (running)
6 W
Protection category
IP54
Running time
  • 80...99 s
  • 100...150 s
  • adjustable
Running time (motor)
150 s / 50 mm
Running time motor variable
90...150 s
Stroke
50 mm
Voltage AC/DC
AC/DC 24 V