Items in your download folder

Download folder is empty
item(s) in download folder

!

SV24A-RE

Globe valve actuator (Retrofit), 1500 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals

List price
3,037.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CAD data 3D

BIM / Revit

CADENAS

Success stories

Accessories

Mechanical accessories

ZNV-203

Spacer ring for LDM, stroke 20 mm

List price: 201.00 AED
Your price: ...

ZNV-204

Spacer ring for Sauter, stroke 20 mm

List price: 201.00 AED
Your price: ...

ZNV-205

Adapter kit Danfoss

List price: 74.00 AED
Your price: ...

ZNV-207

Stem Adapter for LV..-RE, NV..-RE, SV..-RE

List price: 256.00 AED
Your price: ...

ZNV-C

Spare coupling

List price: 70.00 AED
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 510.00 AED
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

How to install a globe valve actuator and Retroft linkage

Engineered to suit a broad range of HVAC applications, actuators and Retrofit linkages are highly adaptable making selection, installation, and long-term service worry-free. 

Details

Specifications

Control type
  • Open/close
  • 3-point
Degree of protection
IP54
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Force
1500 N
Movement type
Linear
Power consumption (holding)
0.5 W
Power consumption (running)
2.5 W
Protection category
IP54
Running time
100...150 s
Running time (motor)
150 s / 20 mm
Stroke
20 mm
Voltage AC/DC
AC/DC 24 V