Items in your download folder

Download folder is empty
item(s) in download folder

!

SVC24A-MP-RE

Globe valve actuator (Retrofit), 1500 N, AC/DC 24 V, MP-Bus, 35 s (35...90 s), Stroke 20 mm, IP54, Terminals

List price
3,492.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

CADENAS

System integration

Current documents

Software / Apps

Success stories

Accessories

Mechanical accessories

ZNV-203

Spacer ring for LDM, stroke 20 mm

List price: 201.00 AED
Your price: ...

ZNV-204

Spacer ring for Sauter, stroke 20 mm

List price: 201.00 AED
Your price: ...

ZNV-205

Adapter kit Danfoss

List price: 74.00 AED
Your price: ...

ZNV-207

Stem Adapter for LV..-RE, NV..-RE, SV..-RE

List price: 256.00 AED
Your price: ...

ZNV-C

Spare coupling

List price: 70.00 AED
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 625.00 AED
Your price: ...

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 510.00 AED
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 934.00 AED
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: 1,370.00 AED
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 356.00 AED
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 119.00 AED
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 2,233.00 AED
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: 3,339.00 AED
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 2,948.00 AED
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

How to install a globe valve actuator and Retroft linkage

Engineered to suit a broad range of HVAC applications, actuators and Retrofit linkages are highly adaptable making selection, installation, and long-term service worry-free. 

Details

Specifications

Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Force
1500 N
Movement type
Linear
Power consumption (holding)
1.5 W
Power consumption (running)
4 W
Protection category
IP54
Running time
  • 20...49 s
  • 50...79 s
  • 80...99 s
  • adjustable
Running time (motor)
35 s / 20 mm
Running time motor variable
35...90 s
Stroke
20 mm
Voltage AC/DC
AC/DC 24 V