01ATS-105XC
Frost monitor, Switch, -10...15°C, Capillary 6 m, Manual reset
Parts included: mounting kit with 6 mounting brackets
- List price
- 692.00 AED
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
Product videos
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Frost
- Output signal
- Switch
- Output signal frost protection switch note
-
- AC 230 V 16 (2.5) A @ Switch position 1-2
- AC 230 V 2 (0.4) A @ Switch position 1-4
- DC 230 V 0.25 A