20DTS-1P5
Frost monitor active, Switch, 0...10 V, 0...15°C, Capillary 6 m, Auto or manual reset, LED
Parts included: mounting kit with 6 mounting brackets
- List price
- 1,791.00 AED
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
Product videos
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Frost
- Output signal
-
- Switch
- 0...10 V
- Measuring range temperature
-
- 0...15°C [32...59°F]
- Default setting: 5°C [41°F]
- Output signal temperature switch note
- Max. switching current 6(2) A @ AC 230 V / 6 A @ DC 24 V
- Output signal active note
-
- Temperature sensor: 0...10 V (≙ 0...15°C)
- Valve control: 0...10 V (max. 1 mA)
- Display type
- LED