• General Terms and Conditions
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
    Navigation_Teaser_1
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
    Navigation_Teaser_2
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
    • General Terms and Conditions
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
    Navigation_Teaser_1
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
    Navigation_Teaser_2
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
  2. Sensors/Meters
  3. Duct Sensors (Air)

22DT-12R



Learn more
Back to product category
22DT-12R

22DT-12R

Duct/Immersion sensor Temperature active, 0...5 V, 0...10 V, Probe length 300 mm, Probe diameter 6 mm

Parts included: mounting clip, screws, adhesive foil

List price
535.00 AED
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
  • Product videos
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List price: 48.00 AED
Your price: ...
Add to Project List
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List price: 99.00 AED
Your price: ...
Add to Project List
A-22D-A09

A-22D-A09

Mounting plate S housing

List price: 32.00 AED
Your price: ...
Add to Project List
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 13.00 AED
Your price: ...
Add to Project List
A-22P-A45

A-22P-A45

Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring

List price: 138.00 AED
Your price: ...
Add to Project List
A-22P-A51

A-22P-A51

Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..

List price: 116.00 AED
Your price: ...
Add to Project List

Thermowells

A-22P-A14

A-22P-A14

Thermowell Stainless steel, 300 mm, G 1/2", SW27

List price: 214.00 AED
Your price: ...
Add to Project List
A-22P-A26

A-22P-A26

Thermowell Brass, 300 mm, R 1/2", SW22

List price: 109.00 AED
Your price: ...
Add to Project List
A-22P-A29

A-22P-A29

Thermowell Stainless steel, 250 mm, G 1/2", SW27

List price: 207.00 AED
Your price: ...
Add to Project List
A-22P-A30

A-22P-A30

Thermowell Brass, 250 mm, R 1/2", SW22

List price: 103.00 AED
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 190.00 AED
Your price: ...
Add to Project List
Product videos

How to install a 22DT.. sensor

• Typical mounting aid inclusive

• Fast installation

• Efficient commissioning

• High protection thanks to IP65 / NEMA 4X housing

Play now Share via email

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
  • 0...5 V
  • 0...10 V
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 5 kΩ
Output signal active note
Output 0...5/10 V with Jumper adjustable
Probe length
300 mm

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)