EXT-J-00734647



EXT-J-00734647

Safety temperature limiter STB, Switch, 70...130°C, Capillary 1 m, Manual reset

List price
404.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

Accessories

Sensor accessories

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List price: 36.00 AED
Your price: ...

A-22P-A44

Syringe with thermal paste

List price: 9.00 AED
Your price: ...

A-22P-A47

Fixing strap, for pipes up to Ø 40...110 mm [1.6...4.3"]

List price: 11.00 AED
Your price: ...

A-22P-A49

Fixing strap, for pipes up to Ø 40...250 mm [1.6...9.8"]

List price: 26.00 AED
Your price: ...

A-22P-A61

Thermowell pocket kit (fabricated) Brass nickel-plated, 100 mm, G1/2", SW22

List price: 90.00 AED
Your price: ...

A-22P-A62

Thermowell pocket kit (fabricated) Brass nickel-plated, 150 mm, G1/2", SW22

List price: 100.00 AED
Your price: ...

A-22P-A63

Thermowell pocket kit (fabricated) Brass nickel-plated, 200 mm, G1/2", SW22

List price: 116.00 AED
Your price: ...

A-22P-A64

Thermowell pocket kit (fabricated) Stainless steel, 100 mm, G1/2", SW22

List price: 144.00 AED
Your price: ...

A-22P-A65

Thermowell pocket kit (fabricated) Stainless steel, 150 mm, G1/2", SW22

List price: 159.00 AED
Your price: ...

A-22P-A66

Thermowell pocket kit (fabricated) Stainless steel, 200 mm, G1/2", SW22

List price: 217.00 AED
Your price: ...
Details

Specifications

Additional features
Manual reset
Application
  • Pipe
  • Duct
  • Cable
Electrical connection
Terminals
Measured values
  • Temperature
  • Safety temperature
Measuring range temperature
70...130°C
Mounting type
  • Single point
  • Immersion
Output signal
Switch
Product type
Sensor
Sensor type
Temperature