01DT-1DR
Duct/Immersion sensor Temperature passive, Ni1000TK5000, Probe length 300 mm, Probe diameter 6 mm
Parts included: mounting clip, screws, adhesive foil
- List price
- 276.00 AED
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
List price: 48.00 AED
Your price: ...
A-22D-A05
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
List price: 99.00 AED
Your price: ...
A-22P-A45
Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring
List price: 138.00 AED
Your price: ...
A-22P-A51
Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..
List price: 116.00 AED
Your price: ...
Thermowells
Electrical accessory
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
List price: 190.00 AED
Your price: ...
Product videos
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
- Ni1000TK5000
- Output signal passive temperature
- Ni1000TK5000
- Probe length
- 300 mm