22WDP-111
Liquid differential pressure sensor, 0...1 bar, 0...15 psi, active, 0...10 V
- List price
- 2,747.00 AED
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
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
A-22WP-A04
Pipe connector, Brass, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 287.00 AED
Your price: ...
A-22WP-A06
Pipe connector, Stainless steel, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 559.00 AED
Your price: ...
A-22WP-A08
Pipe connector, Brass, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 291.00 AED
Your price: ...
A-22WP-A10
Pipe connector, Stainless steel, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.
List price: 658.00 AED
Your price: ...
Electrical accessory
EXT-MR-249184
Connecting cable, 1.5 m, for 22WP-.. / 22WDP-..
List price: 246.00 AED
Your price: ...
Product videos
Installation water differential pressure sensor 22WDP vs. 22PDP
Installation example of the water differential pressure sensor 22WDP in direct comparison with the 22PDP.
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Connector plug
- Measured values
- Differential pressure
- Output signal
- 0...10 V
- Measuring range pressure
- 0...1 bar
- Measuring range pressure
- 0...15 psi
- Output Voltage [Range]
- 1 x 0...10 V, min. resistance 2 kΩ