FM080F-SZ

Flow sensor, AC/DC 24 V, DN 80, FS 13.6 l/s, Fluid temperature -20...120°C

List price
4,043.00 AED
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
Ultrasonic flow sensor

Inline flow sensors utilise ultrasonic transit-time technology to provide accurate and repeatable water-flow measurement. Their compact size and insensitivity to dirt make them ideal for use with HVAC chilled water, hot water and water/ glycol solutions at temperatures ranging from –20 to 120 °C.
 

Details

Specifications

Application
Pipe
Electrical connection
Cable
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
Measured values
Flow
Output signal
0...10 V
Product type
Sensor
Sensor type
Flow
Voltage AC/DC
AC/DC 24 V