22UTH-150X

Outdoor sensor with weather and radiated heat shield Humidity / Temperature active, Modbus, 0...5 V, 0...10 V

List price
1,859.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

System integration

Current documents

Accessories

Sensor accessories

A-22D-A06

Replacement filter, wire mesh, Stainless steel

List price: 33.00 AED
Your price: ...
Product videos
Details

Specifications

Application
Outdoor
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Measuring range humidity
  • Adjustable via Modbus
  • Default setting: 0...100% RH
Measuring range temperature
  • Adjustable via Modbus
  • Default setting: -20...80°C [-5...175°F]
Measuring range velocity
Max. 12 m/s
Output signal
  • Modbus
  • 0...5 V
  • 0...10 V
Product type
Sensor
Sensor type
Humidity
Voltage AC/DC
AC/DC 24 V