R3025-BL2/SR230A-S/Z
Changeover ball valve, 3-way, L-bore, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, Kvs 10 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator, 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, 1x SPDT, IP54
Actuator supplied separately
3 pipe connectors ZR2325 supplied separately
- List price
- 2,519.00 AED
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
EXT-OC-ZRN325
Insulation shell for valve R3.., DN 25
only for non-condensing applications
List price: 142.00 AED
Your price: ...
ZR2325
Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"
List price: 86.00 AED
Your price: ...
Electrical accessory
ZR24-2
Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W
List price: 542.00 AED
Your price: ...
Details
Specifications
Valve specifications
- Pattern
- 3-way
- Kvs
- 10 m³/h
- Fluid
- Chilled and hot water, water with glycol up to max. 50% vol.
- Fluid temperature
- -10...100°C [14...212°F]
- Fluid temperature note
-
- At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
- The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
- Close-off pressure
- 500 kPa
- Differential pressure Δpmax
- 350 kPa
- Differential pressure note
- 200 kPa for low-noise operation
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal thread
Actuator specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 3 W
- Power consumption (holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 7 VA
- Auxiliary switches
- 1x SPDT
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 3x 0.75 mm²
- Control type
-
- Open/close
- 3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2