Home

Items in your download folder

Download folder is empty
item(s) in download folder

!

View download folder
To the download center

Items in your cart

Cart is empty.
item(s) in cart

Solution

Quantity:
Total:
View Cart / Project List
Open a different project list
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
    • General Terms and Conditions
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
    • General Terms and Conditions
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
  • Items in your download folder

    Download folder is empty
    item(s) in download folder

    !

    View download folder
    To the download center
  • Items in your cart

    Cart is empty.
    item(s) in cart

    Solution

    Quantity:
    Total:
    View Cart / Project List
    Open a different project list
    Export as .xlsx Export as .csv Import from .csv
  1. Home
  2. Valves
  3. Ball Valves

R3025-S2+NRF230A-3/Z



Learn more
Back to product category
R3025-S2+NRF230A-3/Z

R3025-S2+NRF230A-3/Z

Changeover ball valve, 3-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, Kvs 26 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator fail-safe NC, 10 Nm, AC 100...240 V, 3-point, 90 s, IP54
Actuator fitted
3 pipe connectors ZR2325 supplied separately

List price
3,690.00 AED
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
MagiCAD Cloud

  • View now

Hydronic schemes
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
EXT-OC-ZRN325

EXT-OC-ZRN325

Insulation shell for valve R3.., DN 25
only for non-condensing applications

List price: 148.00 AED
Your price: ...
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 716.00 AED
Your price: ...
Add to Project List
ZR2325

ZR2325

Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"

List price: 95.00 AED
Your price: ...
Add to Project List

Electrical accessory

ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

List price: 564.00 AED
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
26 m³/h
Fluid
Chilled and hot water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a spindle heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
1400 kPa
Differential pressure Δpmax
1000 kPa
Differential pressure note
200 kPa for low-noise operation
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, max. 1% of the Kvs value
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
4 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
15 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
3-point
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)