• General Terms and Conditions
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
    • Belarus
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
    • Belarus
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
    • General Terms and Conditions
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
  3. Ball Valves

R3025-S2/LR24A-MOD-J6



Learn more
Back to product category
R3025-S2/LR24A-MOD-J6

R3025-S2/LR24A-MOD-J6

Changeover ball valve, 3-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, Kvs 26 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 90 s (35...150 s), IP40, Connector socket RJ12
Actuator supplied separately

List price
2,627.00 AED
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
MagiCAD Cloud

  • View now

Hydronic schemes

  • Download

System integration

Current documents

  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
EXT-OC-ZRN325

EXT-OC-ZRN325

Insulation shell for valve R3.., DN 25
only for non-condensing applications

List price: 170.00 AED
Your price: ...
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 787.00 AED
Your price: ...
Add to Project List
ZR2325

ZR2325

Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"

List price: 104.00 AED
Your price: ...
Add to Project List

Electrical accessory

Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.

List price: 2,000.00 AED
Your price: ...
Add to Project List
ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

List price: 619.00 AED
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: 2,107.00 AED
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 486.00 AED
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 163.00 AED
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
26 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Differential pressure
∆pmax 1000 kPa
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, max. 1% of the Kvs value
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Connector socket RJ12
Control type
  • BACnet MS/TP
  • Modbus RTU
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)