EV032R+BAC

Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, V'nom 1.8 l/s, Fluid temperature -10...120°C, Glycol monitoring

List price
6,213.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

System integration

Current documents

Archive

Accessories

Mechanical accessories

EXT-OC-ZEP32

Insulation shell for EPIV / Belimo Energy Valve™ DN 32

List price: 213.00 AED
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 527.00 AED
Your price: ...

ZR2332

Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4"

List price: 104.00 AED
Your price: ...

Electrical accessories

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.

List price: 1,300.00 AED
Your price: ...

Service tools

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 2,069.00 AED
Your price: ...

Not categorised

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 325.00 AED
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

World's first: Building renovation to receive triple certification. 
Bouygues defined this triple certification as an objective of the project at the time of planning. Among other things, an innovative air conditioning system with variable refrigerant flow (VRF) was developed. The Belimo Energy Valve™ has a central role to play in the project.
 

Please accept preferences-cookies to watch this video.

The multifunctional Belimo Energy Valve™

Transparent energy monitoring with the Belimo Cloud.
• Quick and certain dimensioning as well as simple commissioning
• Energy-saving through automatic, permanent hydronic balancing
• Correct volume of water despite differential-pressure changes and partial loads
• Efficient operation ensured through the Delta-T Management

Please accept preferences-cookies to watch this video.

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Low Delta-T syndrome is a common and costly problem in many large facilities worldwide. This was the case for JJL, commercial real estate agency for the Tennessee state office buildings until the installation of the Belimo Energy Valve™.

Details

Specifications

Valve specifications

Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
Pattern
2-way
PI-Technology
Electronic
Pipe connection
Internal thread
PN
25
Pressure-independent
YES

Actuator specifications

Control type
  • BACnet IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analog)
  • Cloud
Degree of protection
IP40, IP54 when using protective cap or protective grommet for RJ45 socket
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
3.9 W
Power consumption (running)
5 W
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V