R7040R16-B3+SR24A-SR
Characterised control valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, kvs 16 m³/h, Fluid temperature -10...100°C
Rotary actuator, 20 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54
Actuator fitted
- List price
- 3,713.00 AED
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
Mechanical accessories
Electrical accessories
Details
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 600 kPa
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 16 m³/h
- Pattern
- 3-way
- Pipe connection
- Flange
- PN
- 6
Actuator specifications
- Control type
- DC 2...10 V
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 0.4 W
- Power consumption (running)
- 2.5 W
- Running time (motor)
- 90 s / 90°
- Torque
- 20 Nm
- Voltage AC/DC
- AC/DC 24 V