R7040R16-B3/NR24A-MOD-J6
Characterised control valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, kvs 16 m³/h, Fluid temperature -10...100°C
Rotary actuator, 10 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 90 s (35...420 s), IP40, Connector socket RJ12
Actuator supplied separately
- List price
- 2,382.00 AED
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
Mechanical accessories
Electrical accessories
Service tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 339.00 AED
Your price: ...
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 2,127.00 AED
Your price: ...
Details
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 600 kPa
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 16 m³/h
- Pattern
- 3-way
- Pipe connection
- Flange
- PN
- 6
Actuator specifications
- Control type
-
- BACnet MS/TP
- Modbus RTU
- Degree of protection
- IP40
- Electrical connection
- Connector socket RJ12
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 1.4 W
- Power consumption (running)
- 3.5 W
- Running time (motor)
- 90 s / 90°
- Torque
- 10 Nm
- Voltage AC/DC
- AC/DC 24 V