• General Terms and Conditions
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
    • General Terms and Conditions
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
  3. Characterised Control Valves

R7050R25-B3+NRF24A-SZ-O



Learn more
Back to product category
R7050R25-B3+NRF24A-SZ-O

R7050R25-B3+NRF24A-SZ-O

Characterised control valve, 3-way, DN 50, Flange, PN 6, ps 600 kPa, Kvs 25 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator fail-safe NO, 10 Nm, AC/DC 24 V, 0.5...10 V, 90 s, IP54
Actuator fitted

List price
5,546.00 AED
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
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 787.00 AED
Your price: ...
Add to Project List

Electrical accessory

ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

List price: 619.00 AED
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
25 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...100°C [14...212°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
600 kPa
Differential pressure Δpmax
100 kPa
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 0.5...10 V
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)