Items in your download folder

Download folder is empty
item(s) in download folder

!

H6040X16-S2/LVC24A-SZ-TPC



H6040X16-S2/LVC24A-SZ-TPC

Globe valve, 2-way, DN 40, Flange, PN 25, ps 2500 kPa, kvs 16 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 500 N, AC/DC 24 V, 0.5...10 V, 35 s, Stroke 15 mm, IP54, Terminals with cable
Actuator supplied separately

List price
6,115.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

Success stories

Accessories

Mechanical accessories

ZNV-C

Spare coupling

List price: 77.00 AED
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 562.00 AED
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
140 kPa
Fluid
Hot water and steam (Δp/P1 <0.4), water with max. 50% volume of glycol
kvs
16 m³/h
Pattern
2-way
Pipe connection
Flange
PN
25

Actuator specifications

Control type
DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Non fail-safe
Force
500 N
Manual override
With push-button, can be locked
Power consumption (holding)
0.5 W
Power consumption (running)
2 W
Running time (motor)
35 s / 15 mm
Stroke
15 mm
Voltage AC/DC
AC/DC 24 V