EP015R+KMP

Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, MP-Bus, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 0.35 l/s, Fluid temperature -10...120°C

List price
3,509.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

System integration

Current documents

Software / Apps

Accessories

Mechanical accessories

EXT-OC-ZEP15

Insulation shell for EPIV / Belimo Energy Valve™ DN 15

List price: 162.00 AED
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 527.00 AED
Your price: ...

ZR2315

Pipe connector for ball valve with internal thread, DN 15, Rp 1/2"

List price: 49.00 AED
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 570.00 AED
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 819.00 AED
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: 1,256.00 AED
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
List price: 325.00 AED
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 108.00 AED
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 2,069.00 AED
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: 3,072.00 AED
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 2,718.00 AED
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
Pattern
2-way
PI-Technology
Electronic
Pipe connection
Internal thread
PN
25
Pressure-independent
YES
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
With push-button
Power consumption (holding)
5 W
Power consumption (running)
6 W
Running time (fail-safe)
35 s
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V