SY6-230-3-T
Rotary actuator, 650 Nm, AC 230 V, Open/close, 3-point, 38 s, 2x SPDT, IP67, F10/F12, Terminals
- List price
- 20,423.00 AED
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
- AC 230 V
- Power consumption (running)
- 193 W
- Power Consumption For Wire Sizing
- 230 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
- Torque
- 650 Nm
- Control type
-
- Open/close
- 3-point
- Manual override
- Temporary with handwheel (non-rotating)
- Angle of rotation
- 90
- Running time (motor)
- 38 s / 90°
- Protection category
- IP67
- Ambient Temperature
- -30...65°C [-22...149°F]