• General Terms and Conditions
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
    Navigation_Teaser_1
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
    Navigation_Teaser_2
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
    • General Terms and Conditions
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
    Navigation_Teaser_1
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
    Navigation_Teaser_2
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
  3. Valve Actuators

SY7-230A-3-T



Learn more
Back to product category
SY7-230A-3-T

SY7-230A-3-T

Rotary actuator, 1000 Nm, AC 230 V, Open/close, 3-point, 60 s, 2x SPDT, IP67, F14, Terminals

List price
26,017.00 AED
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
AC 230 V
Power consumption (running)
699 W
Power Consumption For Wire Sizing
759 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
Torque
1000 Nm
Control type
  • Open/close
  • 3-point
Manual override
Temporary with handwheel (non-rotating)
Angle of rotation
90°
Running time (motor)
60 s / 90°
Protection category
IP67
Ambient Temperature
-30...65°C [-22...149°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)