SY8-230A-MF-T
Rotary actuator, 1500 Nm, AC 230 V, MFT, 2...10 V, 55 s, 2 x SPDT, IP67, F14, Terminals
- List price
- 34,824.00 AED
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
Service tools
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 2,127.00 AED
Your price: ...
Details
Specifications
Valve specifications
- Angle of rotation
- 90
Actuator specifications
- Auxiliary switches
- 2 x SPDT
- Control type
- DC 2...10 V
- Degree of protection
- IP67
- Electrical connection
- Terminals
- Fail-safe function
- Non fail-safe
- Manual override
- Temporary with handwheel (non-rotating)
- Power consumption (running)
- 288 W
- Running time (motor)
- 55 s / 90°
- Torque
- 1500 Nm
- Voltage AC/DC
- AC 230 V