D625NL+SRFA-5



D625NL+SRFA-5

Butterfly valve, 2-way, DN 25, Flange with Lug types PN 10 / 16, ps 1600 kPa, kvs 24 m³/h, kvmax 50 m³/h, Fluid temperature -20...120°C
Rotary actuator fail-safe NC, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP54, F05
Actuator fitted

List price
2,806.00 AED
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
List price: 415.00 AED
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Lug types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
24 m³/h
Pattern
2-way
Pipe connection
Flange
PN
10 / 16
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
3.5 W
Power consumption (running)
7 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
20 Nm
Voltage AC/DC
AC 24...240 V / DC 24...125 V