D6300WL/PRCA-BAC-S2-T



D6300WL/PRCA-BAC-S2-T

Butterfly valve, 2-way, DN 300, Flange with Lug types PN 16, ps 1600 kPa, kvs 1740 m³/h, kvmax 5700 m³/h, Fluid temperature -20...120°C
Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (30...120 s), 2 x SPDT, IP66/67, F07 (F05 only with accessory), Terminals
Actuator supplied separately

List price
15,520.00 AED

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

CAD data 3D

BIM / Revit

VDI 3805

System integration

Current documents

Software / Apps

Success stories

Accessories

Mechanical accessories

ZPR01

Position indicator and tappet shaft, F07, square 45° turned, SW 17, DN 125...300

List price: 549.00 AED
Your price: ...

ZPR02

Tappet shaft, F07, square 45° turned, SW 17

List price: 188.00 AED
Your price: ...

ZPR03

Position indicator and tappet shaft, F05, square 45° turned, SW 14, DN 80...100

List price: 549.00 AED
Your price: ...

ZPR05

Retrofit adapter kit, F07/F10, flat head/square, SW 17

List price: 1,166.00 AED
Your price: ...

ZPR06

Retrofit adapter kit, F07/F10, square 45° turned, SW 14

List price: 1,166.00 AED
Your price: ...

ZPR08

Retrofit adapter kit with ring, F07, square 45° turned, SW 17

List price: 318.00 AED
Your price: ...

ZPR09

Retrofit adapter kit, F07/F10, flat head/square, SW 14

List price: 1,166.00 AED
Your price: ...

ZPR10

Retrofit adapter kit, F05, flat head/square, SW 14

List price: 1,166.00 AED
Your price: ...

ZPR11

Retrofit adapter kit, F07/F10, square 45° turned, SW 18

List price: 1,166.00 AED
Your price: ...

ZPR12

Retrofit adapter kit, F07/F10, flat head/square, SW 16

List price: 1,166.00 AED
Your price: ...

ZPR13

Retrofit adapter kit, F07/F10, flat head/square, SW 11

List price: 1,166.00 AED
Your price: ...

ZPR14

Retrofit adapter kit, F07/F10, flat head/square, SW 12.7

List price: 1,166.00 AED
Your price: ...

ZPR20

Hand crank for PR/PM actuator

List price: 56.00 AED
Your price: ...

Service tools

Belimo Assistant App

Belimo Assistant App, Smartphone app for easy commissioning, parametrising and maintenance

Available as a free download

ZIP-BT-NFC

Converter Bluetooth / NFC

List price: 1,271.00 AED
Your price: ...

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 325.00 AED
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 2,069.00 AED
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: 3,072.00 AED
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 2,718.00 AED
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1400 kPa
End connection
Lug types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
1740 m³/h
Pattern
2-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • 4...20 mA
  • Open/close
  • 3-point
  • Hybrid (communicative / analog)
Degree of protection
IP66/67
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
Hand lever
Power consumption (holding)
6 W
Power consumption (running)
20 W
Running time (motor)
35 s / 90°
Torque
160 Nm
Voltage AC/DC
AC 24...240 V / DC 24...125 V