D632NL+GRC230G-5



D632NL+GRC230G-5

Butterfly valve, 2-way, DN 32, Flange with Lug types PN 10 / 16, ps 1600 kPa, kvs 25 m³/h, kvmax 55 m³/h, -20...120°C
Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 35 s, IP66/67, F05
Actuator fitted

List price
3,661.00 AED
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
HH230-MG

Heating, with mechanical humidistat

Please contact your local Sales Representative for ordering.

HT230-MG

Heating, with adjustable thermostat

Please contact your local Sales Representative for ordering.

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 401.00 AED
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 401.00 AED
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 401.00 AED
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 401.00 AED
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 401.00 AED
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 401.00 AED
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 401.00 AED
Your price: ...

S2A GR

Auxiliary switch 2 x SPDT add-on, grey

List price: 347.00 AED
Your price: ...

ZR24-F05

Stem heating flange F05 (30 W)

List price: 415.00 AED
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Lug types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
25 m³/h
Pattern
2-way
Pipe connection
Flange
PN
10 / 16
Pressure-independent
NO

Actuator specifications

Control type
Open/close
Degree of protection
IP66/67
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
6 W
Running time (motor)
35 s / 90°
Torque
40 Nm
Voltage AC/DC
AC 100...240 V